End Effectors
Destaco’s CPI-BS-1-3/8-4-24 Series of nest pad blocks feature backing plates and a urethane bar stock.

CPI-BS-1-1-2-24

Visit Product Series:
CAD

Download
Product Details Unit View:
Height (in) 1
Backing Plate Height (in) 1
Length (in) 24
Height (mm) 25.4
Length (mm) 609.6
Product Function Robotic Tooling
Product Series BS
Material Urethane
Product Type Nest Pad
DistributorGroup End Effectors
Back to Top