End Effectors
Destaco’s CPI-BS-1-3/8-4-24 Series of nest pad blocks feature backing plates and a urethane bar stock.

CPI-BS-4-1-2-24

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 24.0
Height (in) 4.0
Backing Plate Height (in) 1.0
Height (mm) 101.6
Length (mm) 609.6
DistributorGroup End Effectors
Material Urethane
Product Type Nest Pad
Product Series BS
Product Function Robotic Tooling
Back to Top