End Effectors
Destaco’s CPI-BS-1-3/8-4-24 Series of nest pad blocks feature backing plates and a urethane bar stock.

CPI-BS-5-1-3-24

Visit Product Series:
CAD

Download
Product Details Unit View:
Height (in) 5.0
Length (in) 24.0
Backing Plate Height (in) 1.0
Length (mm) 609.6
Height (mm) 127.0
Material Urethane
Product Type Nest Pad
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series BS
Back to Top