End Effectors
Destaco’s CPI-BT1 Series of slotted aluminum tubing is designed for round tooling applications.

CPI-BT1-150-7S-06

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.50
Wall Thickness (in) 0.25
Length (in) 6
Diameter (in) 1.5
Wall Thickness (mm) 6.35
Diameter (mm) 38.1
Tube Diameter (mm) 38.1
Length (mm) 152.4
Tube Size 1.50 in
Product Type Tubing, Slotted
DistributorGroup End Effectors
Product Series BT1
Torsional Twist 3.1° @ 300 ft-lb
Product Function Robotic Tooling
Material Aluminum
Linear Deflection 5.6 mm (0.22") @ 100lb/24.00"
Back to Top