End Effectors
Destaco’s CPI-BT1 Series of slotted aluminum tubing is designed for round tooling applications.

CPI-BT1-250-9S-06

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 6
Diameter (in) 2.5
Tube Diameter (in) 2.50
Wall Thickness (in) 0.25
Diameter (mm) 63.5
Wall Thickness (mm) 6.35
Length (mm) 152.4
Tube Diameter (mm) 63.5
Product Function Robotic Tooling
Linear Deflection 12.7 mm (0.50") @ 150lb/48.00"
Product Series BT1
DistributorGroup End Effectors
Tube Size 2.50 in
Material Aluminum
Torsional Twist 2.3° @ 600 ft-lb
Product Type Tubing, Slotted
Back to Top