End Effectors
CB Aluminum Bushing

CPI-CB-15-10

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 3
Inner Diameter (in) 1
Weight (lb) 0.76
Tube Diameter (in) 1.50
Diameter (in) 1.5
Inner Diameter (mm) 25.4
Length (mm) 76.2
Tube Diameter (mm) 38.1
Weight (kg) 0.34
Diameter (mm) 38.1
Product Series CB
Product Type Bushing
Tube Size 1.50 in
Product Function Robotic Tooling
Material Aluminum
DistributorGroup End Effectors
Back to Top