End Effectors
Destaco’s CPI-CL-25-DM-10F Series of high strength aluminum cross clamps are mid flange mounts for 2.50” tubes.

CPI-CL-25-DM-10F

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.89
Tube Diameter (in) 2.50
Weight (kg) 0.86
Tube Diameter (mm) 63.5
Product Type Mount, Direct
Material Aluminum
DistributorGroup End Effectors
Product Series CL
Product Function Robotic Tooling
Tube Size 2.50 in
Back to Top