End Effectors
Destaco’s CPI-CL-250-125F Series of end flange mounts are designed for 2.50” tubes with 125 mm bolt patterns.

CPI-CL-250-125F

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 10.2
Tube Diameter (in) 2.50
Maximum Static Clamp Load (ft lb) 550
Maximum Static Clamp Load (Nm) 746
Tube Diameter (mm) 63.5
max_static_clamp_load_metric 746
Weight (kg) 4.63
Product Series CL
Material Aluminum
DistributorGroup End Effectors
Tube Size 2.50 in
Product Type Mount, End Flange
Product Function Robotic Tooling
Back to Top