Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CL-60-125F
CPI-CL-60-125F
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
550.0
Tube Diameter (in)
2.36
Weight (lb)
9.86
max_static_clamp_load_metric
746.0
Maximum Static Clamp Load (Nm)
746.0
Weight (kg)
4.47
Tube Diameter (mm)
60
Material
Aluminum
PublishedDate
1674588754000
Product Function
Robotic Tooling
Product Type
Mount, End Flange
DistributorGroup
End Effectors
Tube Size
60 mm
Product Series
CL
Back to Top