End Effectors
CLM Ø20mm/.75" to Ø20mm/.75"

CPI-CLM-20M-20M

Visit Product Series:
CAD

Download
Product Details Unit View:
Tube Combinations (in) 0.79 / 0.79
Maximum Static Clamp Load (ft lb) 15
Weight (lb) 0.16
Tube Diameter (in) 0.79
Maximum Static Clamp Load (Nm) 20.3
max_static_clamp_load_metric 20.3
Weight (kg) 0.07
Tube Diameter (mm) 20
Tube Combinations (mm) 20 / 20
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Series CLM
Product Type Cross Clamp
Material Aluminum
Tube Size 20 mm / 20 mm
Back to Top