End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-09

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Maximum Static Clamp Load (ft lb) 200.0
Apple Core (in) 0.75
Weight (lb) 0.99
Length (in) 9.15
Length (mm) 232.4
Tube Diameter (mm) 25.4
max_static_clamp_load_metric 271.0
Maximum Static Clamp Load (Nm) 271.0
Weight (kg) 0.45
Apple Core (mm) 19.0
Product Function Robotic Tooling
Apple Core Size 19
Product Type Swivel Arm
Tube Size 1.00 in
Product Series ED
DistributorGroup End Effectors
Material Aluminum
Finish Silver
Back to Top