End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-13

Visit Product Series:
CAD

Product Details Unit View:
Maximum Static Clamp Load (ft lb) 200.0
Length (in) 13.12
Tube Diameter (in) 1.00
Apple Core (in) 0.75
Weight (lb) 1.27
Maximum Static Clamp Load (Nm) 271.0
Apple Core (mm) 19.0
Weight (kg) 0.58
Tube Diameter (mm) 25.4
Length (mm) 338.2
max_static_clamp_load_metric 271.0
Product Type Swivel Arm
Tube Size 1.00 in
Product Function Robotic Tooling
Finish Silver
Material Aluminum
Product Series ED
Apple Core Size 19
DistributorGroup End Effectors
Back to Top