End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-15

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Tube Diameter (in) 1.00
Weight (lb) 1.41
Maximum Static Clamp Load (ft lb) 200.0
Length (in) 15.11
Apple Core (mm) 19.0
Tube Diameter (mm) 25.4
Maximum Static Clamp Load (Nm) 271.0
max_static_clamp_load_metric 271.0
Length (mm) 383.8
Weight (kg) 0.64
Product Type Swivel Arm
Material Aluminum
Tube Size 1.00 in
Finish Silver
DistributorGroup End Effectors
Product Series ED
Apple Core Size 19
Product Function Robotic Tooling
Back to Top