End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-04

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.67
Tube Combinations (in) 1.00 / 1.00
Length (in) 4.36
Tube Diameter (in) 1.00
Length (mm) 110.7
Tube Combinations (mm) 25.4 / 25.4
Tube Diameter (mm) 25.4
Weight (kg) 0.3
Finish Silver
DistributorGroup End Effectors
Material Aluminum
Product Series ED
Product Function Robotic Tooling
Product Type Swivel Arm
Tube Size 1.00 in / 1.00 in
Back to Top