End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-07

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.88
Length (in) 7.25
Tube Combinations (in) 1.00 / 1.00
Tube Diameter (in) 1.00
Tube Combinations (mm) 25.4 / 25.4
Weight (kg) 0.4
Length (mm) 184.2
Tube Diameter (mm) 25.4
Finish Silver
DistributorGroup End Effectors
Product Function Robotic Tooling
Material Aluminum
Product Type Swivel Arm
Product Series ED
Tube Size 1.00 in / 1.00 in
Back to Top