End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-11

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Tube Combinations (in) 1.00 / 1.00
Weight (lb) 1.15
Length (in) 11.19
Tube Combinations (mm) 25.4 / 25.4
Tube Diameter (mm) 25.4
Weight (kg) 0.52
Length (mm) 284.4
Product Type Swivel Arm
Finish Silver
Product Function Robotic Tooling
DistributorGroup End Effectors
Material Aluminum
Product Series ED
Tube Size 1.00 in / 1.00 in
Back to Top