End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-12

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 1.00 / 1.00
Length (in) 12.19
Weight (lb) 1.22
Tube Diameter (in) 1.00
Length (mm) 309.5
Tube Combinations (mm) 25.4 / 25.4
Weight (kg) 0.56
Tube Diameter (mm) 25.4
Product Function Robotic Tooling
PublishedDate 1704223800000
Finish Silver
Material Aluminum
Product Type Swivel Arm
DistributorGroup End Effectors
Tube Size 1.00 in / 1.00 in
Product Series ED
Back to Top