End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-14

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.36
Length (in) 14.7
Tube Diameter (in) 1.00
Tube Combinations (in) 1.00 / 1.00
Weight (kg) 0.62
Length (mm) 360.0
Tube Combinations (mm) 25.4 / 25.4
Tube Diameter (mm) 25.4
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Swivel Arm
Finish Silver
Tube Size 1.00 in / 1.00 in
Material Aluminum
PublishedDate 1704223800000
Product Series ED
Back to Top