End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED10-100-100-16

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 16.16
Weight (lb) 1.5
Tube Diameter (in) 1.00
Tube Combinations (in) 1.00 / 1.00
Tube Diameter (mm) 25.4
Tube Combinations (mm) 25.4 / 25.4
Weight (kg) 0.68
Length (mm) 410.6
Finish Silver
DistributorGroup End Effectors
Product Function Robotic Tooling
Material Aluminum
Tube Size 1.00 in / 1.00 in
Product Type Swivel Arm
Product Series ED
PublishedDate 1704223800000
Back to Top