End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-08

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.5
Length (in) 8.21
Weight (lb) 0.97
Apple Core (in) 0.75
Weight (kg) 0.44
Apple Core (mm) 19.0
Tube Diameter (mm) 38.1
Length (mm) 208.5
DistributorGroup End Effectors
Product Function Robotic Tooling
Finish Silver
Tube Size 1.50 in
Product Type Swivel Arm
Product Series ED
Material Aluminum
Apple Core Size 19
Back to Top