End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED25-25-19-200

Visit Product Series:
CAD

Product Details Unit View:
Maximum Static Clamp Load (ft lb) 200.0
Length (in) 8.06
Apple Core (in) 0.75
Tube Diameter (in) 0.98
Weight (lb) 0.92
Maximum Static Clamp Load (Nm) 271.0
Apple Core (mm) 19.0
Weight (kg) 0.42
Tube Diameter (mm) 25
max_static_clamp_load_metric 271.0
Length (mm) 204.8
Product Function Robotic Tooling
Finish Blue
DistributorGroup End Effectors
Apple Core Size 19
Product Series ED
Product Type Swivel Arm
Tube Size 25 mm
Material Aluminum
Back to Top