End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED25-25-25-100

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 0.98 / 0.98
Tube Diameter (in) 0.98
Weight (lb) 0.67
Length (in) 4.31
Tube Combinations (mm) 25 / 25
Tube Diameter (mm) 25
Length (mm) 109.6
Weight (kg) 0.3
Product Function Robotic Tooling
DistributorGroup End Effectors
Finish Blue
283-COUNTRY_OF_ORIGIN US
Product Series ED
283-HTS_TARIFF_CODE 84662098
Product Type Swivel Arm
Material Aluminum
Tube Size 25 mm / 25 mm
Back to Top