End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED25-40-19-150

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 6.19
Apple Core (in) 0.75
Weight (lb) 0.83
Tube Diameter (in) 1.57
Apple Core (mm) 19.0
Length (mm) 157.3
Tube Diameter (mm) 40
Weight (kg) 0.38
Product Function Robotic Tooling
Finish Blue
Apple Core Size 19
Product Type Swivel Arm
Product Series ED
Material Aluminum
283-HTS_TARIFF_CODE 84662098
DistributorGroup End Effectors
Tube Size 40 mm
Back to Top