End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED25-40-19-200

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.97
Tube Diameter (in) 1.57
Apple Core (in) 0.75
Length (in) 8.11
Tube Diameter (mm) 40
Length (mm) 206.0
Apple Core (mm) 19.0
Weight (kg) 0.44
Apple Core Size 19
283-COUNTRY_OF_ORIGIN GB
Finish Blue
Product Type Swivel Arm
Tube Size 40 mm
283-HTS_TARIFF_CODE 76109090
Material Aluminum
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Series ED
Back to Top