End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED25-40-19-250

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.57
Apple Core (in) 0.75
Weight (lb) 1.1
Length (in) 10.05
Apple Core (mm) 19.0
Length (mm) 255.3
Tube Diameter (mm) 40
Weight (kg) 0.5
Product Type Swivel Arm
Apple Core Size 19
Material Aluminum
DistributorGroup End Effectors
Product Function Robotic Tooling
Tube Size 40 mm
Product Series ED
Finish Blue
Back to Top