End Effectors
ESxx Ø25mm/1.00" Extension for Ø28.6mm [1.125"] Spherical Swivel Ball

CPI-ES25-B112-150

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 5.91
Weight (lb) 0.57
Tube Diameter (in) 0.98
Length (mm) 150.0
Weight (kg) 0.259
Tube Diameter (mm) 25
Product Series ES
Material Aluminum
Product Function Robotic Tooling
Product Type Single End Extensions
Tube Size 25 mm
PublishedDate 1675443823000
DistributorGroup End Effectors
Finish Blue
Back to Top