End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-300

Visit Product Series:
CAD

Product Details Unit View:
Width (in) 10
Weight (lb) 74.4
Height (in) 11.81
Length (in) 10
Width (mm) 254
Length (mm) 254
Weight (kg) 33.75
Height (mm) 300
DistributorGroup End Effectors
Product Series HTW
Material Steel
Product Function Robotic Tooling
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Product Type Hold Table
Back to Top