End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-450

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 83.7
Width (in) 10
Length (in) 10
Height (in) 17.72
Length (mm) 254
Width (mm) 254
Weight (kg) 37.97
Height (mm) 450
Product Series HTW
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Material Steel
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Hold Table
Back to Top