End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-550

Visit Product Series:
CAD

Product Details Unit View:
Width (in) 10
Weight (lb) 89.9
Length (in) 10
Height (in) 21.65
Weight (kg) 40.78
Width (mm) 254
Height (mm) 550
Length (mm) 254
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Product Function Robotic Tooling
Material Steel
Product Series HTW
DistributorGroup End Effectors
Product Type Hold Table
Back to Top