End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-650-4

Visit Product Series:
CAD
Product Details Unit View:
Height (in) 25.59
Length (in) 8
Tube Diameter (in) 1.77|2.36
Width (in) 8
Weight (lb) 68.89
Length (mm) 203.2
Height (mm) 650
Width (mm) 203.2
Weight (kg) 31.25
Tube Diameter (mm) 45|60
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Product Series HTW
Tube Size 45B or 60B
Material Steel
Product Type Hold Table
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top