End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-650

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 25.59
Weight (lb) 96.1
Width (in) 10
Length (in) 10
Height (mm) 650
Length (mm) 254
Width (mm) 254
Weight (kg) 43.59
Product Series HTW
Material Steel
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Hold Table
Back to Top