End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-900-4

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 8
Width (in) 8
Weight (lb) 78.85
Tube Diameter (in) 1.77|2.36
Height (in) 35.43
Weight (kg) 35.76
Tube Diameter (mm) 45|60
Length (mm) 203.2
Height (mm) 900
Width (mm) 203.2
Product Series HTW
Product Type Hold Table
Product Function Robotic Tooling
Material Steel
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
DistributorGroup End Effectors
Tube Size 45B or 60B
Back to Top