End Effectors
Destaco’s CPI-KL-40-60F Series of end flange mounts are designed for 40 mm tubes.

CPI-KL-40-60F

Visit Product Series:
CAD

Product Details Unit View:
Maximum Static Clamp Load (ft lb) 150
Weight (lb) 1.55
Tube Diameter (in) 1.57
Tube Diameter (mm) 40
max_static_clamp_load_metric 203
Maximum Static Clamp Load (Nm) 203
Weight (kg) 0.7
Material Aluminum
Product Type Mount, End Flange
283-HTS_TARIFF_CODE 76109090
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Series CL
Tube Size 40 mm
Back to Top