Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-KL-60-78F
CPI-KL-60-78F
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.73
Maximum Static Clamp Load (ft lb)
500.0
Tube Diameter (in)
2.36
Maximum Static Clamp Load (Nm)
675.0
max_static_clamp_load_metric
675.0
Tube Diameter (mm)
60
Weight (kg)
1.24
DistributorGroup
End Effectors
Material
Aluminum
PublishedDate
1674588631000
283-HTS_TARIFF_CODE
84799070
Tube Size
60 mm
Product Function
Robotic Tooling
Product Series
CL
Product Type
Mount, End Flange
Back to Top