Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-LTP-B-10
CPI-LTP-B-10
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.00
Post Diameter
1.0
Weight (lb)
1.7
Maximum Static Clamp Load (ft lb)
295.0
max_static_clamp_load_metric
400.0
Tube Diameter (mm)
25.4
Maximum Static Clamp Load (Nm)
400.0
Weight (kg)
0.771
PublishedDate
1683651332000
Product Function
Robotic Tooling
Product Series
GTA
Product Type
Bayonet
Tube Size
1.00 in
DistributorGroup
End Effectors
Back to Top