End Effectors
Destaco’s CPI-MBC-250-3V1B-AB Series boom mounted manifolds provide a 4-port air distribution system mount on the boom.

CPI-MBC-250-3V1B-AB

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 2.50
Tube Diameter (mm) 63.5
Product Series MLK/MBC
DistributorGroup End Effectors
Tube Size 2.50 in
Product Function Robotic Tooling
Distribution Ports 1/8 NPT x 6
Product Type Boom Manifold
Back to Top