End Effectors
Destaco’s CPI-NPG-10-04 Series of nest pad guides.

CPI-NPG-10-06

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 6.0
Length (mm) 152.4
Product Series NPG
Product Type Nest Pad Guides
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top