End Effectors
Destaco’s CPI-NPG-10-04 Series of nest pad guides.

CPI-NPG-10-08

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 8.0
Length (mm) 203.2
PublishedDate 1704224040000
Product Series NPG
Product Function Robotic Tooling
Product Type Nest Pad Guides
283-HTS_TARIFF_CODE 76109090
DistributorGroup End Effectors
Back to Top