End Effectors
Destaco’s CPI-PAB Series aluminum rods are designed for Venturi style generators.

CPI-PAB-10-L

Visit Product Series:
CAD

Download
Product Details Unit View:
Tube Diameter (in) 1.00
Diameter (in) 1
Length (in) 6
Diameter (mm) 25.4
Tube Diameter (mm) 25.4
Length (mm) 152.4
Material Aluminum
Product Series PAB
Torsional Twist .002° @ 100ft-lb
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Bar
Tube Size 1.00 in
Linear Deflection 0.06" @ 50lb/12.00"
Back to Top