End Effectors
Destaco’s CPI-PAB Series aluminum rods are designed for Venturi style generators.

CPI-PAB-25-L

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 5.9
Diameter (in) 0.98
Tube Diameter (in) 0.98
Length (mm) 150
Tube Diameter (mm) 25
Diameter (mm) 25
Material Aluminum
Product Series PAB
Product Type Bar
Tube Size 25 mm
DistributorGroup End Effectors
Linear Deflection 1.52mm @ 50lb/12.00"
Torsional Twist .002° @ 100ft-lb
Product Function Robotic Tooling
Back to Top