End Effectors
Destaco’s CPI-PAT Series of thin wall aluminum tubing is available in a range of diameters, lengths, and weights.

CPI-PAT-10T-04

Visit Product Series:
CAD

Download
Product Details Unit View:
Tube Diameter (in) 1.00
Length (in) 4
Weight (lb) 0.09
Diameter (in) 1
Wall Thickness (in) 0.085
Weight (kg) 0.04
Tube Diameter (mm) 25.4
Length (mm) 101.6
Wall Thickness (mm) 2.16
Diameter (mm) 25.4
Material Aluminum
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series PAT
Tube Size 1.00 in
Product Type Tubing, Thin Wall
Back to Top