End Effectors
DESTACO’s CPI-PAT-10T-06 tubes are used for Micro-Tool Palletizing Solutions.

CPI-PAT-10T-06

Visit Product Series:
CAD

Download
Product Details Unit View:
Wall Thickness (in) 0.085
Length (in) 6.0
Tube Diameter (in) 1.00
Weight (lb) 0.13
Diameter (in) 1.0
Wall Thickness (mm) 2.16
Diameter (mm) 25.4
Length (mm) 152.4
Weight (kg) 0.06
Tube Diameter (mm) 25.4
PublishedDate 1704205771000
cad_url_button /assets/cad-drawings/product/spr10-step-files/CPI-PAT-10T-06.STEP
DistributorGroup End Effectors
Product Series Micro-Tool Palletizing Solutions
Product Type Tubing, Thin Wall
Tube Size 1.00 in
Product Function Robotic Tooling
Material Aluminum
Used With Model/Series Microtooling
Back to Top