End Effectors
DESTACO’s CPI-PAT-10T-12 tubes are used for Micro-Tool Palletizing Solutions.

CPI-PAT-10T-12

Visit Product Series:
CAD

Download
Product Details Unit View:
Wall Thickness (in) 0.085
Diameter (in) 1.0
Length (in) 12.0
Weight (lb) 0.29
Tube Diameter (in) 1.00
Wall Thickness (mm) 2.16
Length (mm) 304.8
Diameter (mm) 25.4
Weight (kg) 0.13
Tube Diameter (mm) 25.4
Product Series Micro-Tool Palletizing Solutions
PublishedDate 1704205771000
Product Type Tubing, Thin Wall
DistributorGroup End Effectors
Tube Size 1.00 in
cad_url_button /assets/cad-drawings/product/spr10-step-files/CPI-PAT-10T-12.STEP
Used With Model/Series Microtooling
Product Function Robotic Tooling
Material Aluminum
Back to Top