End Effectors
PAT Aluminum Tubing

CPI-PAT-12-06

Visit Product Series:
CAD
Download
Product Details Unit View:
Diameter (in) 1.25
Tube Diameter (in) 1.25
Wall Thickness (in) 0.25
Length (in) 6
Tube Diameter (mm) 31.8
Length (mm) 152.4
Wall Thickness (mm) 6.35
Diameter (mm) 31.75
Product Type Tubing
Linear Deflection 0.13" @ 75lb/18.00"
Tube Size 1.25 in
Material Aluminum
Product Series PAT
Product Function Robotic Tooling
DistributorGroup End Effectors
Torsional Twist 1.6° @ 100ft-lbs
Back to Top