End Effectors
Destaco’s CPI-PAT-30TP-1M-55 Series of tapered aluminum main booms help minimize deflection and fatigue, allowing robots to move at higher speeds.

CPI-PAT-30TP-0M-36

Visit Product Series:
CAD
Download
Product Details Unit View:
Tube Diameter (in) 2.50
Weight (lb) 8.91
Length (in) 36
Diameter (in) 2.5
Weight (kg) 4.04
Diameter (mm) 63.5
Length (mm) 914.4
Tube Diameter (mm) 63.5
Product Function Robotic Tooling
Product Series PAT
Product Type Tapered Boom
Material Aluminum
DistributorGroup End Effectors
Tube Size 2.50 in
Back to Top