End Effectors
Destaco’s CPI-PAT-30TP-1M-55 Series of tapered aluminum main booms help minimize deflection and fatigue, allowing robots to move at higher speeds.

CPI-PAT-30TP-0M-60

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 12.95
Length (in) 60
Diameter (in) 2.5
Tube Diameter (in) 2.50
Diameter (mm) 63.5
Tube Diameter (mm) 63.5
Length (mm) 1524
Weight (kg) 5.87
Product Type Tapered Boom
Product Function Robotic Tooling
DistributorGroup End Effectors
Material Aluminum
Product Series PAT
Tube Size 2.50 in
Back to Top