End Effectors
Destaco’s CPI-PAT Series of thin wall aluminum tubing is available in a range of diameters, lengths, and weights.

CPI-PAT-50T-04

Visit Product Series:
CAD

Download
Product Details Unit View:
Diameter (in) 0.5
Length (in) 4
Wall Thickness (in) 0.085
Tube Diameter (in) 0.50
Weight (lb) 0.04
Length (mm) 101.6
Diameter (mm) 12.7
Tube Diameter (mm) 12.7
Wall Thickness (mm) 2.16
Weight (kg) 0.02
DistributorGroup End Effectors
Tube Size 0.50 in
Material Aluminum
Product Series PAT
Product Type Tubing, Thin Wall
Product Function Robotic Tooling
Back to Top