End Effectors
PAT Aluminum Tubing

CPI-PAT-60-150

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 5.9
Diameter (in) 2.36
Tube Diameter (in) 2.36
Length (mm) 150
Tube Diameter (mm) 60
Diameter (mm) 60
Wall Thickness (mm) 5
Material Aluminum
Tube Size 60 mm
Product Type Tubing
Product Series PAT
Linear Deflection 17.8mm @ 150lb/48.00"
Product Function Robotic Tooling
Torsional Twist 3.3° @ 600ft-lbs
DistributorGroup End Effectors
Back to Top