End Effectors
Destaco’s CPI-PAT Series of thin wall aluminum tubing is available in a range of diameters, lengths, and weights.

CPI-PAT-75T-06

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 6
Weight (lb) 0.1
Tube Diameter (in) 0.75
Diameter (in) 0.75
Wall Thickness (in) 0.085
Diameter (mm) 19.05
Wall Thickness (mm) 2.16
Length (mm) 152.4
Weight (kg) 0.05
Tube Diameter (mm) 19
Product Type Tubing, Thin Wall
Tube Size 0.75 in
DistributorGroup End Effectors
Product Function Robotic Tooling
Material Aluminum
Product Series PAT
Back to Top