End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

CPI-PST-10-250

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Wall Thickness (in) 0.125
Diameter (in) 1.0
Length (in) 9.84
Weight (lb) 0.99
Weight (kg) 0.45
Wall Thickness (mm) 3.18
Diameter (mm) 25.4
Length (mm) 250.0
Tube Diameter (mm) 25.4
Tube Size 1.00 in
Product Type Tubing
Product Function Robotic Tooling
Product Series PST
Linear Deflection 0.9 mm (0.003") @ 50lb/12.00"
Material Steel
DistributorGroup End Effectors
PublishedDate 1675191111000
Torsional Twist .001° @ 100 ft-lb
Back to Top